IESNA:LM-63-2002
[TEST]P956244
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-950-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43686
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
6049.1 6834.6 7617.1 8279.2 8784.8 9091.7 9317.4 9552.2 9774.9 10030.7
10343.7 10680.7 11099.1 11556.5 12128.3 12943.9 14069.5 15592.3 17602.6 20175.7
23507.3 27500.9 31202.6 33351.4 32942.1 29788.1 23943.7 17370.9 11147.2 7924
5468.3 3427.8 1908 415.3 0 0 0
6049.1 6717.2 7427.5 8005.3 8435.7 8718.5 8914.2 9127.8 9353.6 9585.3
9877.2 10226.3 10632.6 11084 11625.7 12336 13290 14551 16164.1 18406.2
21328.4 24133.3 25508.6 25036.1 23377.9 20597.1 16215.2 10972.7 5925.7 3500.1
1929.1 863.7 334.1 42.1 0 0 0
6049.1 6648 7198.7 7602 7906 8089.6 8219 8387.5 8535 8676.4
8875 9139.9 9452.9 9753.8 10075.8 10470.1 10933.5 11490.3 12173.5 12856.6
13064.3 12378.1 10641.6 8604.2 6335 4396.9 3105.8 2242.1 1574 1131.6
764.4 457.4 255.8 114.4 21.1 0 0
6049.1 6476.5 6885.8 7186.7 7361.3 7451.5 7514.7 7541.8 7523.8 7454.6
7352.2 7298.1 7237.9 7093.4 6777.4 6326 5856.5 5408.1 5022.9 4761
4628.6 4508.2 4342.7 4062.8 3849.2 3683.6 3172 2570.1 1697.4 1188.8
848.7 589.9 391.2 168.5 24.1 0 0
6049.1 6304.9 6599.9 6822.6 6942.9 6973 6903.8 6717.2 6416.3 6025
5603.7 5263.6 5040.9 4905.5 4797.2 4637.7 4408.9 4189.2 4017.7 3927.4
3927.4 3951.5 3957.5 3933.4 3755.9 3364.6 2949.3 2672.4 2251.1 1808.7
1312.1 860.7 469.5 183.6 12 0 0
6049.1 6166.5 6307.9 6470.4 6587.8 6575.8 6416.3 6106.3 5730.1 5378
5086.1 4878.4 4758 4667.7 4562.4 4399.9 4171.2 3894.3 3623.4 3409.8
3295.4 3310.5 3403.8 3467 3442.9 3337.5 3108.8 2738.7 2326.4 1938.1
1574 1236.9 899.8 523.7 225.7 0 0
6049.1 5979.9 6025 6139.4 6265.8 6326 6232.7 6028 5799.3 5594.7
5387 5152.3 4908.5 4670.8 4439 4195.3 3927.4 3644.5 3376.7 3157
2961.4 2795.8 2654.4 2564.1 2537 2528 2479.8 2371.5 2184.9 1923.1
1483.7 1017.2 562.8 297.9 108.3 0 0
6049.1 5856.5 5745.2 5769.2 5952.8 6187.6 6371.1 6386.2 6256.8 6052.1
5814.4 5531.5 5203.4 4857.3 4529.3 4216.3 3918.4 3629.5 3370.7 3169
3021.5 2925.2 2847 2750.7 2603.2 2371.5 2130.7 1956.2 1799.7 1625.1
1396.4 1080.4 695.2 403.3 132.4 0 0
6049.1 5709 5450.2 5411.1 5591.7 6046.1 6533.6 6762.4 6693.1 6434.3
6124.4 5808.4 5474.3 5104.1 4734 4372.8 4032.7 3719.8 3445.9 3235.2
3075.7 2964.4 2919.2 2889.1 2822.9 2678.5 2503.9 2305.3 2103.6 1868.9
1583 1233.9 908.9 571.8 186.6 0 0
6049.1 5567.6 5179.4 4986.8 5080.1 5537.5 6208.6 6747.3 6876.7 6651
6274.8 5913.7 5579.6 5230.5 4884.4 4538.3 4195.3 3861.2 3569.3 3346.6
3160 3036.6 2946.3 2907.2 2850 2744.7 2594.2 2425.7 2242.1 2037.4
1754.5 1393.4 1023.2 562.8 174.6 6 0
6049.1 5441.2 5013.8 4761 4797.2 5206.5 5826.4 6368.1 6672.1 6587.8
6271.8 5913.7 5579.6 5248.6 4923.6 4598.5 4261.5 3930.4 3641.5 3397.7
3190.1 3048.6 2943.3 2880.1 2813.9 2693.5 2515.9 2323.3 2130.7 1905
1625.1 1258 914.9 487.5 132.4 0 0
6049.1 5417.1 4908.5 4556.4 4490.2 4761 5245.6 5799.3 6166.5 6202.6
6007 5703 5402.1 5122.2 4845.3 4547.4 4234.4 3918.4 3626.5 3376.7
3163 3009.5 2877.1 2756.7 2612.3 2398.6 2100.6 1754.5 1429.5 1161.7
896.8 598.9 364.2 183.6 15 0 0
6049.1 5269.7 4643.7 4150.1 3906.3 3918.4 4071.9 4279.5 4445 4532.3
4532.3 4424 4285.5 4138.1 3975.6 3804 3635.5 3451.9 3232.2 3006.5
2789.8 2543 2287.2 2064.5 1838.8 1534.8 1233.9 1014.2 839.7 668.1
490.5 304 141.4 39.1 0 0 0
6049.1 5161.3 4442 3843.1 3473 3313.5 3262.3 3256.3 3238.2 3211.1
3154 3045.6 2916.2 2762.7 2582.2 2434.7 2290.2 2178.9 2106.7 2076.6
2037.4 1953.2 1817.7 1646.2 1441.6 1227.9 1029.3 854.7 689.2 538.7
385.2 216.7 93.3 15 0 0 0
6049.1 5107.1 4306.6 3653.5 3223.2 3009.5 2898.2 2801.9 2693.5 2573.1
2464.8 2377.5 2278.2 2196.9 2100.6 2004.3 1902 1769.6 1622.1 1498.7
1372.3 1258 1158.7 1080.4 993.1 884.8 764.4 644 514.6 394.2
267.8 168.5 81.3 3 0 0 0
6049.1 5062 4225.4 3554.2 3102.8 2862 2714.6 2573.1 2437.7 2302.3
2172.9 2061.5 1956.2 1850.8 1754.5 1661.2 1561.9 1459.6 1363.3 1261
1164.7 1080.4 1005.2 923.9 827.6 743.3 647 538.7 415.3 307
222.7 132.4 45.1 0 0 0 0
6049.1 5104.1 4252.4 3569.3 3081.7 2798.8 2609.2 2464.8 2341.4 2221
2100.6 1986.3 1868.9 1763.6 1667.3 1571 1471.6 1363.3 1255 1143.6
1047.3 966.1 896.8 836.6 776.5 710.2 620 520.6 433.4 358.1
276.9 189.6 69.2 0 0 0 0
6049.1 5128.2 4282.5 3590.3 3069.7 2726.6 2525 2395.6 2281.2 2160.8
2046.5 1932.1 1829.8 1733.5 1643.2 1546.9 1450.6 1342.2 1233.9 1125.6
1029.3 960 902.9 854.7 797.5 719.3 613.9 526.7 460.5 391.2
307 204.6 81.3 24.1 0 0 0
6049.1 5128.2 4315.6 3617.4 3060.7 2669.4 2455.8 2332.4 2218 2103.6
1977.2 1868.9 1775.6 1673.3 1574 1474.7 1372.3 1270 1167.7 1071.4
993.1 942 893.8 842.7 764.4 656.1 523.7 460.5 394.2 322
234.7 123.4 51.2 12 0 0 0
6049.1 5230.5 4445 3743.8 3135.9 2681.5 2440.7 2311.3 2196.9 2100.6
1989.3 1884 1781.6 1682.3 1580 1480.7 1378.4 1279 1185.7 1101.5
1032.3 978.1 923.9 857.7 761.4 607.9 457.4 394.2 331 261.8
186.6 108.3 57.2 24.1 6 0 0
6049.1 5290.7 4532.3 3831.1 3202.1 2723.6 2455.8 2314.3 2203 2100.6
1995.3 1893 1793.7 1694.4 1598 1501.7 1402.4 1306.1 1215.8 1134.6
1065.4 1008.2 948 872.8 767.4 607.9 451.4 388.2 322 255.8
177.6 105.3 60.2 30.1 15 0 0
6049.1 5314.8 4589.5 3906.3 3262.3 2798.8 2467.8 2329.4 2206 2118.7
2019.4 1920.1 1823.8 1727.5 1634.2 1543.9 1447.6 1351.3 1261 1170.7
1098.5 1038.3 975.1 905.9 776.5 616.9 478.5 418.3 349.1 279.9
198.6 120.4 72.2 45.1 27.1 12 0
6049.1 5483.3 4851.3 4198.3 3551.2 2982.4 2582.2 2359.5 2239.1 2142.8
2055.5 1965.2 1874.9 1784.6 1691.3 1598 1504.8 1408.5 1321.2 1236.9
1161.7 1092.5 1023.2 945 848.7 725.3 571.8 487.5 415.3 343.1
261.8 165.5 102.3 66.2 48.2 24.1 0
6049.1 5609.7 5089.1 4508.2 3888.3 3298.4 2804.9 2434.7 2251.1 2142.8
2055.5 1968.2 1880.9 1790.7 1700.4 1604.1 1501.7 1408.5 1318.2 1233.9
1164.7 1092.5 1017.2 932.9 839.7 737.3 620 520.6 448.4 376.2
301 216.7 111.4 66.2 42.1 21.1 0
6049.1 5730.1 5366 4905.5 4390.9 3825.1 3271.3 2738.7 2335.4 2163.8
2061.5 1968.2 1880.9 1790.7 1694.4 1601.1 1501.7 1402.4 1306.1 1203.8
1107.5 1017.2 932.9 854.7 788.5 710.2 613.9 511.6 415.3 340.1
273.9 204.6 114.4 51.2 27.1 9 0
6049.1 5922.7 5748.2 5480.3 5046.9 4550.4 4053.8 3548.2 2892.1 2365.5
2115.7 1998.3 1902 1808.7 1718.4 1625.1 1528.8 1432.5 1333.2 1227.9
1128.6 1029.3 939 854.7 773.4 689.2 598.9 511.6 415.3 316
243.8 171.5 108.3 57.2 27.1 12 0
6049.1 6121.3 6157.5 6121.3 5913.7 5588.7 5203.4 4776.1 4228.4 3521.1
2789.8 2248.1 1989.3 1871.9 1784.6 1700.4 1610.1 1531.8 1456.6 1366.3
1276 1164.7 1053.3 951 869.7 791.5 869.7 911.9 689.2 550.7
364.2 267.8 153.5 75.2 36.1 18.1 0
6049.1 6317 6578.8 6792.5 6876.7 6810.5 6596.8 6317 6055.1 5742.1
5263.6 4613.6 3852.2 3075.7 2446.7 2112.7 2016.4 1944.1 1817.7 1703.4
1616.1 1537.9 1426.5 1345.3 1417.5 1471.6 1239.9 942 571.8 427.4
319 231.7 156.5 90.3 45.1 15 0
6049.1 6515.6 7006.1 7463.6 7803.7 7999.3 8011.3 7900 7794.6 7761.5
7740.5 7650.2 7472.6 7249.9 6967 6639 6226.7 5832.4 5694 6211.6
7334.2 8402.5 8562.1 7421.4 5236.5 3102.8 1832.8 1152.6 797.5 583.8
442.4 319 216.7 123.4 48.2 12 0
6049.1 6708.2 7397.4 8080.5 8652.3 9019.5 9194.1 9254.2 9314.4 9419.8
9582.3 9792.9 10045.7 10277.5 10509.2 10683.8 10960.6 11457.2 12384.1 13900.9
15869.1 18002.9 20085.5 21686.5 21873.1 20371.4 17488.3 13663.2 9540.1 5961.8
3463.9 2061.5 1173.7 442.4 135.4 6 0
6049.1 6777.4 7574.9 8366.4 9022.5 9455.9 9672.6 9765.9 9853.1 9973.5
10139 10337.7 10596.5 10858.3 11141.2 11526.4 12080.2 12886.7 14078.5 15730.7
17924.6 20819.8 24768.3 29667.7 32827.7 32063.3 29718.9 26492.7 23010.7 19706.3
16326.6 12597.8 8622.2 5068 2055.5 517.6 0
6049.1 6828.6 7695.3 8598.2 9314.4 9783.9 10015.6 10084.9 10121 10139
10184.2 10244.4 10322.6 10355.7 10461.1 10695.8 11108.1 11764.2 12826.5 14388.5
16492.1 19426.4 23841.3 30329.8 38958.1 41702.8 39487.8 36860.5 33953.3 30925.7
26459.6 20675.3 14409.5 8772.7 3463.9 1107.5 0
6049.1 6942.9 7966.2 9010.5 9874.2 10397.9 10548.3 10455 10232.3 9910.3
9555.2 9215.1 8878.1 8565.1 8411.6 8595.2 9395.7 10816.2 12534.6 14144.7
15670.5 17449.1 19880.8 23386.9 30101.1 38142.5 36502.3 32605 30046.9 28295.4
25800.5 22192.1 17337.8 12068.1 4718.9 776.5 0
6049.1 7003.1 8246.1 9383.6 10292.5 10734.9 10725.9 10343.7 9738.8 9100.8
8495.8 7990.2 7599 7370.3 7596 8718.5 10629.6 12965 15429.8 18027
20867.9 23573.5 26155.6 29150.1 33577.1 39229 40327.4 37414.2 34145.9 30796.3
26817.7 21475.9 15149.9 7334.2 2871.1 322 0
6049.1 7096.4 8306.2 9504 10431 10876.4 10686.8 10012.6 9160.9 8477.8
7869.9 7385.3 7039.2 6961 7614.1 9344.5 11914.6 15143.8 19125.4 23964.7
29270.5 34726.7 40180 45082.4 50653 55775.2 57072.3 54727.9 50258.8 44297
36457.2 25662.1 16654.6 9209.1 4442 514.6 0
6049.1 7102.4 8321.3 9504 10400.9 10798.1 10605.5 9949.4 9103.8 8345.4
7737.4 7261.9 6949 6994.1 7903 9943.4 12886.7 16744.9 21647.4 27227
32915 38482.6 44083.3 49855.5 56383.2 61129.1 61397 57653.2 51128.5 42497.3
33474.8 24864.6 16248.3 9452.9 3746.8 472.5 0
6049.1 7102.4 8291.2 9431.8 10253.4 10629.6 10584.4 10160.1 9507 8790.8
8152.8 7677.3 7349.2 7322.1 8038.4 9832.1 12462.4 15607.3 19281.9 23356.8
27428.7 31518.6 35449 39397.5 44808.6 50111.3 51528.8 48889.5 44402.3 38560.8
32039.2 24834.5 18704.1 11138.2 4228.4 373.2 0
6049.1 7021.2 8128.7 9167 9919.3 10304.6 10427.9 10358.7 10072.8 9642.5
9164 8703.5 8306.2 8092.6 8291.2 9263.3 11029.9 13308 15736.7 17987.8
20160.7 22068.7 23868.4 26384.4 31169.5 35975.7 35355.7 31274.8 27506.9 24175.4
20016.2 15041.5 10090.9 4908.5 1378.4 168.5 0
6049.1 7018.2 8008.3 8920.2 9579.3 9946.4 10157.1 10292.5 10361.7 10382.8
10346.7 10244.4 10118 9979.5 9958.5 10202.2 10948.6 12254.7 14084.5 16167.1
18553.6 21515 25427.3 30507.4 35846.3 36851.4 31259.8 24157.3 17768.1 12937.9
10154.1 7418.4 5381 3166 881.8 36.1 0
6049.1 6852.7 7686.3 8453.7 9013.5 9350.5 9600.3 9817 10018.7 10274.5
10551.3 10828.2 11180.3 11517.4 11974.8 12658 13642.1 15047.5 17175.3 20076.4
23621.6 27735.6 32623.1 38088.3 40047.5 37161.4 30338.9 22766.9 15375.6 11090
8023.4 5353.9 3223.2 743.3 18.1 0 0
6049.1 6834.6 7617.1 8279.2 8784.8 9091.7 9317.4 9552.2 9774.9 10030.7
10343.7 10680.7 11099.1 11556.5 12128.3 12943.9 14069.5 15592.3 17602.6 20175.7
23507.3 27500.9 31202.6 33351.4 32942.1 29788.1 23943.7 17370.9 11147.2 7924
5468.3 3427.8 1908 415.3 0 0 0
